TPA6211A1 Evaluation Module (EVM) Status: ACTIVE

TPA6211A1EVM


      
         
Getting Started Documentation   TPA6211A1EVM - User Guide (HTM 8 KB) 615 views
22 Jul 2003 Read Abstract

  TPA6211A1EVM
NameTPA6211A1 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View TPA6211A1EVM Graphic

The TPA6211A1 is a 3.1-W mono fully differential amplifier designed to drive a speaker with at least 3-Ohm impedance while comsuming less than 20mm2 total board space.

The device operates from 2.5V to 5.5V while consuming only 4mA of quiescent current. The TPA6211A1 is available in a space-saving 3mm x 3mm QFN (Quad Flat No Lead) package and the 3mm x 5mm MSOP package.

Features like 70-dB improved RF rectification immunity, and small PCB area makes the TPA6211A1 ideal for wireless handsets. The fast start-up time of less than 1ms is great for PDA applications.

Features

  • 3.1 W Into 3 Ohm speakers
  • Vcc(max): 5.5 V
  • Vcc(min): 2.5 V
  • Iq: 4 mA
  • THD+N (1 kHz, 1.5 W): 0.04 %

Support Software

Order Options

 TPA6211A1EVM
Name TPA6211A1 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact TI

Asia:
Contact Distributor

Europe:
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPA6211A1EVM Help

User Guides

    
Related Devices
Part# Name Product Family
TPA6211A1 3.1-W Mono, Fully Differential, Class-AB Audio Amplifier Audio Amplifiers 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support