TPS2049 Evaluation Module Status: ACTIVE

TPS2049EVM-290


      
         
  TPS2049EVM-290
NameTPS2049 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The TPS2049EVM-290 is an evaluation module for the Texas Instruments family of single-channel, current limited, power distribution switches. These EVMs operate over a 2.7 V to 5.5 V range and provide a continuous output current of up to 2 A. Test points provide convenient access to all critical node voltages.

What's Included

Order Options

 TPS2049EVM-290
Name TPS2049 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TPS2049EVM-290 Help

Datasheet

    
Related Devices
Part# Name Product Family
TPS2049 SINGLE-CHANNEL 100ma POWER SWITCH  PCMCIA and USB 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support