TPS2066EVM Evaluation Module Status: ACTIVE

TPS2066EVM-293


      
         
  TPS2066EVM-293
NameTPS2066EVM Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The TPS2066EVM-293 is an evaluation module (EVM) for the Texas Instruments family of two-channel, current-limited, power-distribution switches. This EVM operates over a 2.7 V to 5.5 V range and provide a continuous output current of up to 1.5 A. Test points provide convenient access to all critical node voltages.

What's Included

Order Options

 TPS2066EVM-293
Name TPS2066EVM Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TPS2066EVM-293 Help

Datasheet

    
Related Devices
Part# Name Product Family
TPS2066 Dual 1A Current-Limited, Power-Distribution Switches PCMCIA and USB 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support