|
|
Product InformationDescriptionThe TPS2066EVM-296 is an evaluation module (EVM) for the Texas Instruments family of two-channel parent-limited, power-distribution switches. This EVM operates over a 2.7 V to 5.5 V range and provides a continuous output current of up to 1.5 A. Test points provide convenient access to all critical note voltages. What's IncludedOrder Options
Technical DocumentsMost useful technical documents for TPS2066EVM-296 Datasheet
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS2066 | Dual 1A Current-Limited, Power-Distribution Switches | PCMCIA and USB | |