TPS2330 48-V Telecom Hot Swap Evaluation Module and Interface Card Status: ACTIVE

TPS2330EVM-184

      
         
Getting Started Documentation   48-V Telecom Hot-Swap Evaluation Module and Interface Card (PDF 759 KB) 440 views
01 Mar 2001 

  TPS2330EVM-184
NameTPS2330 48-V Telecom Hot Swap Evaluation Module and Interface Card
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

Fast development of telecommunications and networks has accelerated growth of products with hot-plug capability to ensure that systems are always on. Many hot-swap or hot-plug devices are already available in the worldwide market. However, most such devices are for low-voltage applications, whereas 48-V is a standard voltage in most communication systems. The TPS23xx series of hot-swap controllers are principally designed for low voltage applications, but also can be used in very high voltage systems if appropriately designed.

The TPS2330 is a Texas Instruments hot-swap controller that eliminates high-frequency hot-plug or hot-removal transients, reduces inrush current, and provides overcurrent protection. To demonstrate this hot-swap controllability in high-voltage systems, the TPS2330EVM-184 evaluation module has been developed. The EVM can help designers evaluate the hot-swap controller and simulate hot-insertion and hot-removal actions under varied conditions.

Additional Equipment Needed:
Users will need a 48-V dc voltage supply to test the operation of the EVM

Order Options

 TPS2330EVM-184
Name TPS2330 48-V Telecom Hot Swap Evaluation Module and Interface Card
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS2330EVM-184 Help

User Guides

More Literature

    
Related Devices
Part# Name Product Family
TPS2300 3-13V Dual HotSwap IC w/ Independent Channel Circuit Breaking & Power Good Report, Act-Low Enable Hot Swap Power Management 
TPS2301 3-13V Dual HotSwap IC w/ Independent Channel Circuit Breaking & Power Good Report, Act-High Enable Hot Swap Power Management 
TPS2310 3-13V Dual HotSwap IC w/ Inter-dependent Channel Circuit Breaking & Pwr Good Report, Act-Low Enable Hot Swap Power Management 
TPS2311 3-13V Dual HotSwap IC w/ Inter-dependent Channel Circuit Breaking & Pwr Good Report, Act-High Enable Hot Swap Power Management 
TPS2320 3-13V Dual Hot-Swap IC w/ Independent Channel Circuit Breaking, Act-Low Enable Hot Swap Power Management 
TPS2321 3-13V Dual Hot-Swap IC w/ Independent Channel Circuit Breaking, Act-High Enable Hot Swap Power Management 
TPS2330 3-13V Single Hot-Swap IC w/ Power Good Report, Act-Low Enable Hot Swap Power Management 
TPS2331 3-13V Single Hot-Swap IC w/ Power Good Report, Act-High Enable Hot Swap Power Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support