|
|
Product InformationDescriptionTPS23754EVM-383 will allow reference circuitry evaluation of the TPS23754. It contains input and output power connectors and an array of on board test points for circuit evaluation. A synchronous flyback, 5 V, 25 W EVM is also available. Features
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS23754 | High Power/High Efficiency PoE Interface and DC/DC Controller | Power Over Ethernet/LAN Solutions | |
| TPS23754-1 | IEEE 802.3at PoE Interface and Isolated Converter Controller | Power Over Ethernet/LAN Solutions | |