|
|
Product InformationDescriptionTPS23754EVM-420 will allow reference circuitry evaluation of the TPS23754. It contains input and output power connectors and an array of on board test points for circuit evaluation. An active clamp, 12 V, 30 W EVM is also available. Features
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS23754 | High Power/High Efficiency PoE Interface and DC/DC Controller | Power Over Ethernet/LAN Solutions | |
| TPS23754-1 | IEEE 802.3at PoE Interface and Isolated Converter Controller | Power Over Ethernet/LAN Solutions | |