TPS2375 IEEE802.3af POE Powered Device Evaluation Module Status: ACTIVE

TPS2375EVM

      
         
Getting Started Documentation   TPS2375EVM Power-Over-Ethernet Powered Device (PD) EVM (PDF 217 KB) 1298 views
15 Apr 2004 

  TPS2375EVM
NameTPS2375 IEEE802.3AF POE Powred Device Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The HPA028 EVM features the TPS2375 from Texas Instruments Incorporated. The EVM is designed to look like the front end of any Power Over Ethernet (PoE) Powered Device (PD) module. An RJ-45 connector is provided to connect directly to an Ethernet cable having a Power Sourcing Equipment(PSE) driving it on the other end. The EVM also accepts power applied using a stand-alone power supply.

Features

The HPA028 EVM facilitates easy evaluation of the TPS2375 PD controller. The EVM features include:
  • IEEE802.3af Compliant Powered Device Front End
  • Uses TPS2375D IEEE802.3af PoE PD Controller
  • Input and Output Capacitors
  • Gigabit Ethernet Application
  • Dual DUT Footprint
  • Power-Good Indicator LED
  • Connection for Downstream DC/DC Converter
  • Available Spare Footprints and Test Points

Free Evaluation Tool Description

The HPA028 EVM features the TPS2375 made by Texas Instruments Incorporated. The EVM is designed to look like the front end of any Power Over Ethernet (PoE) Powered Device (PD) module. An RJ-45 connector is provided to connect directly to an Ethernet cable having a Power Sourcing Equipment(PSE) driving it on the other end. The EVM also accepts power applied using a stand-alone power supply./p

Order Options

 TPS2375EVM
Name TPS2375 IEEE802.3AF POE Powred Device Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS2375EVM Help

Datasheet

User Guides

More Literature

    
Related Devices
Part# Name Product Family
TPS2375 IEEE 802.3af PoE Powered Device Controllers Power Over Ethernet/LAN Solutions 
TPS2376 IEEE 802.3af PoE Powered Device Controllers Power Over Ethernet/LAN Solutions 
TPS2377 IEEE 802.3af PoE Powered Device Controllers Power Over Ethernet/LAN Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support