Free Tool: TPS2375/77 Design-in Calculator Status: ACTIVE

TPS2375OR77CALC


      
         
  TPS2375OR77CALC
NameFree tool: TPS2375/77 Design-in Calculator
StatusACTIVE
Price (US$) 
Order Options


Product Information

Description

This calculator spreadsheet will aid in designing circuits with the TPS2375 and TPS2377. Simply enter the input voltage, the output power range, the output capacitance, and other application specifications, the values of the required external components for the TPS2375 or TPS2377, are automatically generated by the calculation tool.

Compatibility Issues

User must have software capable of reading Microsoft Excel spreadsheets.

Order Options

 TPS2375OR77CALC
Name Free tool: TPS2375/77 Design-in Calculator
Status  ACTIVE 
Price (US$)  
 

    
Related Devices
Part# Name Product Family
TPS2375 IEEE 802.3af PoE Powered Device Controllers Power Over Ethernet/LAN Solutions 
TPS2377 IEEE 802.3af PoE Powered Device Controllers Power Over Ethernet/LAN Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support