TPS2384EVM PoE Auto mode Evaluation Module Status: ACTIVE

TPS2384EVM


      
         
Getting Started Documentation   TPS2384 (Rev. C) (PDF 631 KB) 2696 views
23 Jun 2006 

  TPS2384EVM
NameTPS2384EVM PoE Auto mode Evaluation Module
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description

The TPS2384EVM features the TPS2384 made by Texas Instruments. This EVM can be configured as an endpoint power sourcing equipment (PSE) or as a midspan PSE. Four-input and four-output RJ-45 connectors are provided to connect directly to an Ethernet cable. According to the IEEE 802.3af specification, the PSE can apply power over the data lines or over the spare lines on the Ethernet cable. The TPS2384EVM has been designed with jumpers for applying power in either configuration.

The TPS2384EVM is designed such that the TPS2384 device can operate in either Auto Mode or Power Management Mode. A graphical user interface (GUI) has also been developed to read and write to the TPS2384 internal registers using the I2C interface.

TPS2384 PoE Auto mode Evaluation Module requires the EV2300 PC Interface Board for I2C communication with the control GUI running on a PC.

Support Software

Order Options

 TPS2384EVM
Name TPS2384EVM PoE Auto mode Evaluation Module
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS2384EVM Help

Datasheet

User Guides

    
Related Tools
Name Part# Company Tool Type
USB-Based PC Interface Board for Battery Fuel Gauge Evaluation EV2300 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
TPS2384 Quad Ethernet Power Sourcing Equipment Power Manager Power Over Ethernet/LAN Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support