|
|
Product InformationDescriptionThe TPS2420EVM-01 is a 3 V to 18 V module using the TPS2420 hot swap controller with integrated MOSFET. At power on, the output is power limited to control inrush current and protect the MOSFET. On an over-current condition, the controller interrupts power to the load at high speed and signals load status. Operating current, fault current and fault timer settings are hardware programmable. Features
Order Options
Technical Documents
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| TPS2421-1 Hot Swap Controller Evaluation Module | TPS2421-1EVM-02 | Texas Instruments | Development Boards/EVMs |
| TPS2421-2 Hot Swap Controller Evaluation Module | TPS2421-2EVM-03 | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS2420 | 3-20V Integrated FET 0-5A Dual Fault Threshold Hot Swap with Load Current Monitoring | Hot Swap Power Management | |