|
|
Product InformationDescriptionThe AdvancedMC™ Controller Evaluation Module (EVM) is a PCB platform for users to learn about the features and operation of the TPS2458 integrated circuit (IC) from Texas Instruments (TI). The TPS2458 ATCA™ AdvancedMC™ Controller IC manages a 12 V and a 3.3 V power rail and features inrush and fault current limiting, FET OR’ing, input UVLO protection and logic-level enable inputs. Current control on the 12 V rail has a high degree of programmability, including independent current limit and fast trip thresholds. Overcurrent fault timing is managed with user-programmable shut-down delays, and each of the two power channels has dedicated fault and power good reporting outputs. In addition, current sense and pass and block FET’s for the 3.3 V channel is fully integrated into the device. Power management applications based on the TPS2458 are easily configured to meet the requirements for 12 V and 3.3 V control of Advanced Mezzanine Card (AdvancedMC™) modules. Each device incorporated onto a Carrier Card provides full control for an AdvancedMC™ slot according to the requirements of the Advanced Telecommunications Computing Architecture (ATCA™) specification, PICMG 3.0. Features
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS2458 | 12V / 3.3V Hot Swap and ORing Controller with Load Current Monitor for AdvancedMC™ | Hot Swap Power Management | |