|
|
Product InformationDescriptionSimply enter the input voltage, the output current, the output capacitance, and other application specifications into this spreadsheet calculator and the values of the required external components for TPS2490 or TPS2491, such as the sense resistance, the Timer capacitance, the power-limiting resistor divider, and the MOSFET parameters, are automatically calculated. Compatibility IssuesUser must have software capable of reading Microsoft Excel spreadsheets. Order Options
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS2490 | Latchable Positive High-Voltage Power-Limiting Hot Swap Controller | Hot Swap Power Management | |
| TPS2491 | Retry Positive High-Voltage Power-Limiting Hot Swap Controller | Hot Swap Power Management | |