|
|
Product InformationDescriptionThe TPS40075EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed 1.5 V output at up to 15 A from a 12 V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS40075 High Frequency Synchronous BUCK Controller with Remote Sense and Enable. Features
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS40075 | Wide Input Synchronous Buck Controller with Voltage Feed Forward | Non-Isolated Switching DC/DC Regulators | |