12V Input, 3.3V Output, 10A Synchronous Buck Controller Status: ACTIVE

TPS40100EVM-001


      
         
Getting Started Documentation   Using the TPS40100 (PDF 469 KB) 1183 views
25 May 2005 

  TPS40100EVM-001
Name12V Input, 3.3V Output, 10A Synchronous Buck Controller
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View Image

TPS40100EVM-001 is designed to use a regulated 12V +/-10% (10.8V-13.2V) bus to produce a regulated 3.3V output at up to 10A of load current. The EVM is designed to demonstrate the TPS40100 in a typical regulated bus to low-voltage application while providing a number of test points to evaluate the performance of the TPS40100. The EVM includes features to demonstrate voltage tracking, margin up/down, enable/disable and power good. A synchronization pin is provided to allow the EVM to be synchronized to an external clock.

Features

  • 10.8V - 13.2V input range
  • 3.3V fixed output
  • 10 Adc Steady State Output Current
  • Output margin up and down support
  • Tracking voltage input to support simultaneous sequencing
  • Power good indicator
  • Frequency synchronization input
  • Remote sensing scheme
  • 380kHz switching frequency
  • Single Main Switch MOSFET and Single Synchronous Rectifier MOSFET
  • Single Component Side, surface mount design on a 3.0” x 3.25” evaluation board
  • Four Layer PCB with all components on top side
  • Convenient test points for probing critical waveforms
  • Test points for full loop analysis as well as control to output

Order Options

 TPS40100EVM-001
Name 12V Input, 3.3V Output, 10A Synchronous Buck Controller
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS40100EVM-001 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TPS40100 Wide Input Range Synchronous Buck Controller for Sequencing  Non-Isolated Switching DC/DC Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support