Stackable Evaluation Module Status: ACTIVE

TPS40140EVM-002


      
         
Getting Started Documentation   Using the TPS40140EVM-002 (Rev. A) (PDF 979 KB) 1952 views
05 Jan 2007 

  TPS40140EVM-002
NameStackable Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View TPS40140EVM-002

TPS40140EVM-002 is designed to use a regulated 10.8 V to 13.2 V bus to produce two high-current, regulated outputs. Both outputs are capable of supplying up to 20 A of load current. The TPS40140EVM-002 is design to demonstrate the TPS40140 in a typical regulated bus to low-voltage application while providing a number of test points to evaluate the performance of the TPS40140 in a given application.

Features

  • 10.8 V - 13.2 V input range
  • 3.3 V and 1.5 V fixed output
  • 20 A DC steady-state current per output
  • 500 kHz switching frequency per phase
  • Single main switch N-channel MOSFET and two synchronous rectifier N-channel MOSFETs per phase
  • Convenient test points for probing critical waveforms and non-invasive loop response testing

Order Options

 TPS40140EVM-002
Name Stackable Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS40140EVM-002 Help

User Guides

    
Related Devices
Part# Name Product Family
TPS40140 Stackable 2 Channel Multiphase or 2 Channel Independent Output Controller Non-Isolated Switching DC/DC Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support