32A Single Output, Two Phase Stackable Synchronous Buck Converter Evaluation Module Status: ACTIVE

TPS40140EVM-003


      
         
  TPS40140EVM-003
Name32A Single Output, Two Phase Stackable Synchronous Buck Converter Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The TPS40140EVM-003 evaluation module (EVM) is a single output two phase synchronous buck converter. The EVM delivers 1.5 V at 32 A from a regulated 10.8 V to 13.2 V bus The module uses the TPS40140 dual or 2-phase stackable synchronous buck controller. The EVM is also stackable with the other EVM to construct a multiphase converter.

The TPS40140EVM-003 evaluation module demonstrates the TPS40140 in a typical regulated bus to low-voltage application while providing a number of test points to evaluate the performance of the TPS40140 in a given application.

Features

  • 10.8 V - 13.2 V input range
  • 1.5 V fixed output
  • 32 Adc Steady State Current per Output
  • 500 kHz switching frequency per Phase
  • Single Main Switch N-channel MOSFET and Two Synchronous Rectifier N-channel MOSFETs per phase
  • Convenient test points for probing critical waveforms and non-invasive loop response testing

What's Included

Order Options

 TPS40140EVM-003
Name 32A Single Output, Two Phase Stackable Synchronous Buck Converter Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TPS40140EVM-003 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TPS40140 Stackable 2 Channel Multiphase or 2 Channel Independent Output Controller Non-Isolated Switching DC/DC Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support