|
|
Product InformationDescriptionThe TPS40180EVM evaluation module (EVM) is a stackable single phase synchronous buck converter and is designed to demonstrate the TPS40180 in a typical regulated bus to low-voltage application while providing a number of test points to evaluate the performance of the TPS40180 in a given application. The EVM delivers 1.5 V at 20 A. Each EVM is stackable with another EVM to provide higher output current. The module uses the TPS40180 Synchronous Buck Controller. TPS40180EVM is designed to use a regulated 10.8 V to 13.2 V bus to produce a high current, regulated output. The output is capable of supplying up to 20 A of load current. Features
Order Options
Technical DocumentsMost useful technical documents for TPS40180EVM Datasheet
User Guides
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS40180 | Single Phase Stackable Controller | Non-Isolated Switching DC/DC Regulators | |