TPS40192 14V Input, 1.8V Output, 10A Evaluation Module Status: ACTIVE

TPS40192EVM-001


      
         
Getting Started Documentation   Using the TPS40192EVM-001 (HTM 8 KB) 643 views
29 Jan 2007 Read Abstract

  TPS40192EVM-001
NameTPS40192 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Vout (V)  1.8 
Iout (Max) (A)  10 
Vin (Min) (V)  
Vin (Max) (V)  14 
Order Options



Product Information

Description


View  View TPS40192EVM-001

The TPS40192EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed 1.8 V output at up to 10 A from a 12 V input bus. The EVM is designed to start up from a single supply; so, no additional bias voltage is required for start-up. The module uses the TPS40192 reduced pin count, mid-voltage, synchronous buck controller.

TPS40192EVM-001 is designed to use a regulated 12 V (8 V to 14 V) bus to produce a regulated 1.8 V output at up to 10 A of load current. TPS40192EVM-001 is designed to demonstrate the TPS40192 in a typical 12 V bus to low-voltage applications while providing a number of test points to evaluate the performance of the TPS40192 in a given application. The EVM can be modified to support output voltages from 0.9 V to 3.3 V by changing a single set resistor.

Features

  • 8 V to 14 V input range
  • 1.8 V fixed output, adjustable with single resistor
  • 10 Adc steady-state output current
  • 600 kHz switching frequency (fixed by TPS40192)
  • Single SO-8 MOSFETs for both main switch and synchronous rectifier.
  • Double-sided, two active layer PCB with all components on top side (test-point signals routed on internal layers)
  • Active converter area of less than 1 square inch, 1.20 inch x 0.85 inch
  • Convenient test points for probing switching waveforms and noninvasive loop-response testing

Order Options

 TPS40192EVM-001
Name TPS40192 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 

Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS40192EVM-001 Help

Datasheet

User Guides

    
Related Software
Name Part# Company Software Type
SwitcherPro(TM) Online and Desktop Design Creator and Management Software SWITCHERPRO Texas Instruments Application Software 
Related Devices
Part# Name Product Family
TPS40192 4.5V to 18V Input, Low Pin Count, Synchronous Buck Controller with Power Good Non-Isolated Switching DC/DC Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support