TPS40193 12V Input, 1.8V Output, 10A Evaluation Module Status: ACTIVE

TPS40193EVM-001


      
         
  TPS40193EVM-001
NameTPS40193 Evaluation Module, 12 Vin, 1.8 Vout, up to 10A
StatusACTIVE
Price (US$)$49.00 
Vout (V)  1.8 
Iout (Max) (A)  10 
Vin (Min) (V)  
Vin (Max) (V)  14 
Order Options



Product Information

Description


View  View TPS40193EVM-001

The TPS40193EVM-001 evaluation module (EVM) is a synchronous buck converter that provides a fixed 1.8 V output at up to 10 A from a 12 V input bus. The EVM is designed to power up from a single supply, so no additional bias voltage is required for start-up.

The demonstration module uses the TPS40193 reduced pin count mid-voltage synchronous buck controller. The TPS40193EVM-001 is designed to use a regulated 12 V (8 V - 14 V) bus to produce a regulated 1.8 V output at up to 10 A of load current. The EVM is designed to demonstrate the capabilities of the TPS40193 in a typical 12 V bus to low-voltage application while providing a number of test points for evaluating the TPS40193 in a given application. The EVM can be modified to support output voltages from 0.9 V to 3.3 V by changing a single set resistor.

Features

  • 8 V - 14 V input range
  • 1.8 V fixed output, adjustable with single resistor
  • 10 A dc steady state output current
  • 300 kHz switching frequency (fixed by TPS40193)
  • Single SO-8 MOSFETs for both main switch and synchronous rectifier
  • Double-sided, two active layer printed circuit board (PCB) with all components on top side - Test point signals routed on internal layers
  • Active converter area of less than 1.2 in²(<1.54 in x 0.76 in)
  • Convenient test points for probing switching waveforms and non-invasive loop response testing

Order Options

 TPS40193EVM-001
Name TPS40193 Evaluation Module, 12 Vin, 1.8 Vout, up to 10A
Status  ACTIVE 
Price (US$) $49.00 
 

Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TPS40193EVM-001 Help

Datasheet

User Guides

    
Related Software
Name Part# Company Software Type
SwitcherPro(TM) Online and Desktop Design Creator and Management Software SWITCHERPRO Texas Instruments Application Software 
Related Devices
Part# Name Product Family
TPS40192 4.5V to 18V Input, Low Pin Count, Synchronous Buck Controller with Power Good Non-Isolated Switching DC/DC Regulators 
TPS40193 4.5V to 18V Input, Low Pin Count Synchronous Buck Controller with Power Good Non-Isolated Switching DC/DC Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support