|
|
Product InformationDescriptionThe TPS40195EVM evaluation module (EVM) is a synchronous buck converter providing a fixed 3.3V output at up to 20A from a 12V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start up. The module uses the TPS40195 Mid-Voltage Synchronous Buck Controller (TI Literature Number SLUS720). TPS40195EVM is designed to use a regulated 12V bus (8V to 20V) to produce a regulated 3.3V output at up to 20A of load current. TPS40195EVM is designed to demonstrate the TPS40195 in a typical 12V bus to low-voltage application while providing a number of test points to evaluate the performance of the TPS40195 in a given application. Features
Order Options
Technical DocumentsMost useful technical documents for TPS40195EVM-001 Datasheet
User Guides
|
| Related Software | |||
| Name | Part# | Company | Software Type |
| SwitcherPro(TM) Online and Desktop Design Creator and Management Software | SWITCHERPRO | Texas Instruments | Application Software |
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS40195 | 4.5V to 20V Buck Controller with Synchronization and Power Good | Non-Isolated Switching DC/DC Regulators | |