TPS40200 12V Input, 3.3V Output, 2.5A Evaluation Module Status: ACTIVE

TPS40200EVM-001


      
         
Getting Started Documentation   Using the TPS40200EVM-001 with a 12V Input (Rev. C) (PDF 251 KB) 2455 views
08 Apr 2008 

  TPS40200EVM-001
Name12V Input, 3.3V Output, 2.5A Non-Sync Buck Controller Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Vout (V)  3.3 
Iout (Max) (A)  2.5 
Vin (Min) (V)  
Vin (Max) (V)  16 
Order Options



Product Information

Description


View  View TPS40200EVM-001

TPS40200EVM-001 is designed to operate with an 8 V to 16 V input and to produce a regulated 3.3 V output with a load current from 0.125 A to 2.5 A. The TPS40200EVM-001 demonstrates the use of the TPS40200 in a typical buck converter application. The board sacrifices some packing density to provide ample test points for module evaluation. This EVM can be modified to support output voltages from 0.7 V to 5 V by changing a single feedback resistor. The TPS40200EVM-001 has been built to the sample application as described in the Application Information section of the TPS40200 data sheet (SLUS659).

Features

  • 8 V to 16 V input range
  • 3.3 V output, adjustable with single feedback resistor
  • 0.125 A to 2.5 A steady-state output current
  • 300 kHz switching frequency
  • Single P-channel MOSFET and single rectifier
  • Two-layer, 1.4 inch x 2.12 inch, surface-mount design with all components on one side
  • Convenient test points for probing critical waveforms and noninvasive loop response testing

Order Options

 TPS40200EVM-001
Name 12V Input, 3.3V Output, 2.5A Non-Sync Buck Controller Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 

Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS40200EVM-001 Help

Datasheet

User Guides

    
Related Software
Name Part# Company Software Type
SwitcherPro(TM) Online and Desktop Design Creator and Management Software SWITCHERPRO Texas Instruments Application Software 
Related Devices
Part# Name Product Family
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller Non-Isolated Switching DC/DC Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support