TPS40K -DC/DC Controller Products Designer Software Status: ACTIVE

TPS40K-SW

      
         
Getting Started Documentation   Readme File for TPS40K Designer Software (Rev. G) (slvc012g.pdf, 19 KB)
29 Jul 2004 Download

  TPS40K-SW
NameTPS40K -DC/DC Controller Products Designer Software
StatusACTIVE
Price (US$)Free 
Order Options


Product Information

Description

NOTE: Although TPS40K-SW is available, no new devices are being added. It is highly recommended to use SwitcherPro™ for your power supply designs, especially if the device needed resides in both TPS40K-SW and SwitcherPro™. There are now more than fifty designs in SwitcherPro™, and the list continues to grow.

To view the list of devices supported by TPS40K-SW, go to the "Related Products" section of this folder.


The TPS40K Designer software provides a simple design tool for both novice and experienced power supply designers using the Texas Instruments TPS40xxx family of controllers. The software includes advanced analysis tools for the experienced designer to do worst-case loop response analysis and component characterization. A customizable component database is included. It allows the user to add or remove parts to any of the TI Designer series of power supply software (including SWIFT Designer, V3.3 or Higher).

Features

Installation Recommendations:

  • Download file to your hard drive
  • Unzip file
  • Run the executable file with NO other programs running
  • NT Operating systems are no longer supported by this software

If you are installing this software on Win9x, you will probably be asked to re-boot the system after the installation of Windows Installer. This is a one-time installation related to Windows Installer.

Please send questions regarding the Designer Software Tool to pmpsoftware@ti.com.

Order Options

 TPS40K-SW
Name TPS40K -DC/DC Controller Products Designer Software
Status  ACTIVE 
Price (US$) Free 
 
Order
Americas:
Contact TI

Europe:
Contact TI
 

Alternative Tools / Software

Name Part# Company Tool / Software Type
SwitcherPro(TM) Online Design Creator and Management SoftwareSWITCHERPROTexas InstrumentsApplication Software

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • Readme File for TPS40K Designer Software (Rev. G) (slvc012g.pdf, 19 KB)
    29 Jul 2004  Download
    
Related Software
Name Part# Company Software Type
Low Power DC/DC Designer Software TPS62K-SW Texas Instruments Application Software 
SWIFT Designer Software Tool SWIFT-SW Texas Instruments Application Software 
Related Devices
Part# Name Product Family
TPS40000 Low Input (2.25V-5.5V) 300 kHz Frequency, Synchronous Buck Controller, Source Only Non-Isolated Switching DC/DC Regulators 
TPS40001 Low Input Voltage Mode Synchronous Buck Controller Non-Isolated Switching DC/DC Regulators 
TPS40002 Low Input (2.25V-5.5V) 600 kHz Frequency, Synchronous Buck Controller, Source Only Non-Isolated Switching DC/DC Regulators 
TPS40003 Low Input Voltage Mode Synchronous Buck Controller Non-Isolated Switching DC/DC Regulators 
TPS40020 Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source only Non-Isolated Switching DC/DC Regulators 
TPS40021 Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink Non-Isolated Switching DC/DC Regulators 
TPS40060 Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source only Non-Isolated Switching DC/DC Regulators 
TPS40061 Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source/sink Non-Isolated Switching DC/DC Regulators 
TPS40070 Mid Range Input (4.5V-28V) up to 1 MHz Frequency Synchronous Buck Controller, source only Non-Isolated Switching DC/DC Regulators 
TPS40071 Mid Range Input (4.5V-28V) up to 1 MHz Frequency Synchronous Buck Controller, source/sink Non-Isolated Switching DC/DC Regulators 
TPS40074 Midrange Input Synchronous Buck Controller With Voltage Feed-Forward Non-Isolated Switching DC/DC Regulators 
TPS40190 Low Pin Count Synchronous Buck DC/DC Controller  Non-Isolated Switching DC/DC Regulators 
TPS51020 Dual, DDR selectable, Synchronous buck controller Non-Isolated Switching DC/DC Regulators 

Support and Community

Customer Tags Help

Most Popular Tags for TPS40K-SW:

View All Tags

Other Support