|
|
Product InformationDescriptionThe TPS5103EVM-136 kit allows the designer to easily evaluate the TPS5103 hysteretic/voltage mode synchronous buck controller IC. The module requires an input voltage from 5 V to 25 V and is configured to deliver 1.8 V up to 4 A. The multipurpose TPS5103 can operate in the hysteretic mode or the PWM/Skip mode allowing either a fast transient response time or high efficiency under lighter load conditions. Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS5103 | Synchronous Buck Controller with Wide Input Voltage Range | Non-Isolated Switching DC/DC Regulators | |