25A Synchronous Buck Converter Evaluation Module Status: ACTIVE

TPS51113EVM


      
         
  TPS51113EVM
Name25A Synchronous Buck Converter Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The TPS51113EVM evaluation module (EVM), is a high efficiency single phase synchronous buck converter providing a fixed 1.2V output at up to 25A from a 12V input bus. The EVM uses the TPS51113 synchronous buck controller. The TPS51113EVM is designed to use a regulated 12V(8V-14V) bus to produce a high current, regulated 1.2V output at up to 25A of the load current. The TPS51113EVM is designed to demonstrate the TPS51113 in a typical low voltage application while providing a number of test points to evaluate the performance of the TPS51113.

What's Included

Order Options

 TPS51113EVM
Name 25A Synchronous Buck Converter Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TPS51113EVM Help

Datasheet

    
Related Devices
Part# Name Product Family
TPS51113 4.5V to 13.2V Synchronous Buck Controller with High Current Gate Driver, 300kHz Non-Isolated Switching DC/DC Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support