TPS51125 Evaluation Module Status: ACTIVE

TPS51125EVM


      
         
Getting Started Documentation   Using the TPS51125 (PDF 812 KB) 809 views
25 Mar 2008 

  TPS51125EVM
NameTPS51125 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View TPS51125EVM

The TPS51125 is a cost effective, dual-synchronous buck controller targeted for notebook system power supply solutions. It provides 5V and 3.3V LDOs and requires few external components. The 270kHz VCLK output can be used to drive an external charge pump, generating gate drive voltage for the load switches without reducing the main converter's efficiency. The TPS51125 supports high-efficiency, fast transient response and provides a combined power-good signal. Out-of-Audio™ mode light-load operation enables low acoustic noise at much higher efficiency than conventional forced PWM operation. Adaptive on-time D-CAP™ control provides convenient and efficient operation. The part operates with supply input voltages ranging from 5.5V to 28V and supports output voltages from 2V to 5.5V. TPS51125EVM evaluation module is a high efficiency, dual synchronous buck converter providing 5V at 8A and 3.3V at 8A from 8V to 25V input.

Order Options

 TPS51125EVM
Name TPS51125 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS51125EVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TPS51125 Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs Non-Isolated Switching DC/DC Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support