|
|
Product InformationDescriptionThe TPS51511EVM demonstrates a 15 A Switcher at 1.2 Vout and a LDO, 2 A at 1.2 Vout using the TPS51511 Switching Regulator. The TPS51511 is a 350 kHz D-CAP-mode synchronous switcher with a 2 A, source-only low drop-out (LDO) regulator. It is specifically designed for low cost/low noise/low external-component count power systems for GPU applications. The integrated 'OD' switch in the buck controller supports dynamic output voltage change. Features
Order Options
Technical DocumentsUser Guides
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS51511 | Synchronous Switcher Controller with 2A LDO for GPU Power | Non-Isolated Switching DC/DC Regulators | |