1-A SWIFT Converter Evaluation Module Status: ACTIVE

TPS5410EVM-203


      
         
Getting Started Documentation   TPS5410EVM-203 1-A Swift(TM) Regulator EVM (PDF 426 KB) 2392 views
01 Sep 2006 

  TPS5410EVM-203
Name1-A SWIFT Converter Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View TPS5410EVM-203

The TPS5410EVM-203 evaluation module allows the designer to evaluate two different configurations of the TPS5410 SWIFT DC/DC converter on the same PCB over a wide input voltage range. The first design is a 14.5 to 36 V input to 12 V output at 1 A using a 47 µF tantalum output capacitor. The second design is a 7 to 36 V input to 5 V output at 1 A using two 47 µF ceramic capacitors. Both step-down converters operate independently. The output voltages can be easily adjusted by changing a resistor divider. Please see the User's Guide (SLVU185) for more information. The TPS5410 is ideal for a wide range of consumer electronics and industrial applications with an input voltage requirement of 5.5 V to 36 V.

Features

  • Internally compensated for lower parts count
  • 500 kHz switching frequency allows smaller filter components
  • Greater than 90% efficiency
  • 2% regulation accuracy

What's Included

Order Options

 TPS5410EVM-203
Name 1-A SWIFT Converter Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS5410EVM-203 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TPS5410 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

Most Popular Tags for TPS5410EVM-203:

View All Tags

Other Support