TPS54240EVM-605

2.5A SWIFT™ Converter Evaluation Module

TPS54240EVM-605

Order now

Overview

The TPS54240 dc/dc converter is designed to provide up to a 2.5-A output from an input voltage source of 3.5V to 40V. Rated input voltage and output current range for the evaluation module are given in Table 1 of the User Guide. This evaluation module is designed to demonstrate the small, printed-circuit-board areas that may be achieved when designing with the TPS54240 regulator. The switching frequency is internally set at a nominal 500 kHz. The high-side MOSFET is incorporated inside the TPS54240 package along with the gate drive circuitry. The low drain-to-source on-resistance of the MOSFET allows the TPS54240 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54240 provides adjustable slow start and undervoltage lockout inputs. The absolute maximum input voltage is 40 V for the TPS54240EVM-605.

AC/DC & DC/DC converters (integrated FET)
TPS54240 3.5V to 42V Input, 2.5A Step-Down Converter with Eco-Mode TPS54240-Q1 Automotive 3.5V to 42V, 2.5A Buck Converter with Eco-Mode™
Download View video with transcript Video

Order & start development

Evaluation board

TPS54240EVM-605 — 2.5A SWIFT™ Converter Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS54240EVM-605 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS54240EVM-605 2.5-A, SWIFT™ Regulator Evaluation Module 09 Mar 2010

Related design resources

Design tools & simulation

DESIGN TOOL
SWITCHERPRO SwitcherPro™ Switching Power Supply Design Tool

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos