TPS5430 Inverting Buck Boost, 15Vin, -5Vout at 2.25A Status: ACTIVE

TPS5430BUCKBOOST


      
         
  TPS5430BUCKBOOST
NameTPS5430 Inverting Buck Boost, 15Vin, -5Vout at 2.25A
StatusACTIVE
Price (US$)Free 
Order Options

Product Information

Description

The wide input voltage range SWIFT™ (Switcher With Integrated FET) dc/dc converters are typically used as step-down converters where the derived output is a positive voltage less than the input voltage source. In some cases, it may be required to generate a negative voltage from the input voltage source. In such instances, it is possible to configure the TPS5430/20/10 devices in an inverting buck-boost topology, where the output voltage is negative with respect to ground.

An evaluation board is available using the TPS5430 with a 15 V input to generate a -5 V output at 2.25 A.

Please contact the factory at tps5430buckboost@list.ti.com for availability.

What's Included

Order Options

 TPS5430BUCKBOOST
Name TPS5430 Inverting Buck Boost, 15Vin, -5Vout at 2.25A
Status  ACTIVE 
Price (US$) Free 
  
Order
Americas:
Contact TI

Europe:
Contact TI
 

    
Related Devices
Part# Name Product Family
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support