|
|
Product InformationDescriptionThe TPS5430EVM-173 evaluation module allows the designer to evaluate the TPS5430 SWIFT DC/DC converter and is designed with external components to operate over a wide input voltage range. The input voltage range of this module is 9.0 V to 36 V and the output voltage is pre-set to 5 V. The output voltage can be easily adjusted by changing a resistor divider. Please see the User's Guide (SLVU157) for more information. The TPS5430 is ideal for a wide range of consumer electronics and industrial applications with an input voltage requirement of 5.5 V to 36 V. Features
What's Included
Order Options
Technical Documents
|
| Related Software | |||
| Name | Part# | Company | Software Type |
| SwitcherPro(TM) Online and Desktop Design Creator and Management Software | SWITCHERPRO | Texas Instruments | Application Software |
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC Converters (Integrated Switch) | |