TPS54310EVM

3-A, 3-6 Vin DC/DC Converter with Adjustable Output Down to 0.9V

TPS54310EVM

Order now

Overview

The TPS54310EVM kit allows the designer to easily evaluate the TPS54310 synchronous buck DC/DC converter with integrated 3A continuous power MOSFETs. The input range is 3-6V and the output voltage is adjustable down to 0.9V (module present to 3.3V). Other voltages are possible by changing a resistor divider.

The TPS54310 is ideal for regulating the voltage in point of load applications from a 3.3V or 5V rail for high current DSPs, FPGA, ASICs and microcontrollers.

Please see the TPS54310EVM User's Guide (sllu037) document for more information.

Features
  • External compensation for design flexibility
  • Oversized solder pads for easy component modifications
  • Greater than 90 % efficiency
  • 1 % regulation
  • Supported by SWIFT Designer software tool for quick and easy design
Buck converters (integrated switch)
TPS54310 3V to 6V Input, 3A Synchronous Step-Down Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS54310EVM — 3-A, 3-6 Vin DC/DC Converter with Adjustable Output Down to 0.9V

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS54310EVM 3-Amp Externally Compensated DC/DC Converter Evaluation Module 28 Feb 2002
Certificate TPS54310EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos