TPS54318 6V Input, 1.8 Output, 3A SWIFT™ Converter Evaluation Module Status: ACTIVE

TPS54318EVM-512


      
         
Getting Started Documentation   TPS54318EVM-512 3-A, SWIFT Regulator Evaluation Module (PDF 473 KB) 70 views
23 Sep 2009 

  TPS54318EVM-512
Name3V to 6V Input, 3A SWIFT(tm) Converter Evaluation Module
StatusACTIVE
Price (US$)$25.00 
Vout (V)  1.8 
Iout (Max) (A)  
Vin (Min) (V)  
Vin (Max) (V)  
Order Options



Product Information

Description

The TPS54318EVM-512 evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54318 regulator. The TPS54318 dc/dc converter is designed to provide up to a 3 A output from an input voltage source of 2.95 V to 6 V. Rated input voltage and output current range for the evaluation module are given in Table 1 of the User Guide. The switching frequency is externally set at a nominal 1000 kHz. The high-side and low-side MOSFETs are incorporated inside the TPS54318 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFETs allow the TPS54318 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54318 provides adjustable slow start and undervoltage lockout inputs. The absolute maximum input voltage is 7 V for the TPS54318EVM-512.

Order Options

 TPS54318EVM-512
Name 3V to 6V Input, 3A SWIFT(tm) Converter Evaluation Module
Status  ACTIVE 
Price (US$) $25.00 
 

Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS54318EVM-512 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TPS54318 2.95V to 6V Input, 3A, 2MHz Synchronous Step Down SWIFT™ DCDC Converter  DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support