9V to 21Vin, 3A Step Down Converter Status: ACTIVE

TPS5431EVM-173


      
         
Getting Started Documentation   TPS5430/31EVM-173 3-A Swift(TM) Regulator EVM (HTM 8 KB) 3602 views
06 Mar 2006 Read Abstract

  TPS5431EVM-173
Name9V to 21Vin, 3A Step Down Converter
StatusACTIVE
Price (US$)$10.00 
Order Options


Product Information

Description


View  View TPS5431EVM-173

The TPS5431EVM-173 evaluation module allows the designer to evaluate the TPS5431 SWIFT DC/DC converter and is designed with very few external components. The input voltage range of this module is 9.0 V to 21 V and the output voltage is pre-set to 5 V. The output voltage can be easily adjusted by changing a resistor divider. Please see the User's Guide (SLVU157) for more information. The TPS5431 is ideal for a wide range of consumer electronics applications with an input voltage requirement of 5.5 V to 23 V.

Features

  • Internally compensated for lower parts count
  • 500 kHz switching frequency allows smaller filter components
  • Low Rds(on) for greater than 90% efficiency
  • 2% regulation accuracy
  • Supported by SWIFT Designer software tool for quick and easy design

What's Included

Order Options

 TPS5431EVM-173
Name 9V to 21Vin, 3A Step Down Converter
Status  ACTIVE 
Price (US$) $10.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS5431EVM-173 Help

User Guides

    
Related Devices
Part# Name Product Family
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC Converters (Integrated Switch) 
TPS5431 5.5-V to 23-V, 3-A Step-Down SWIFT™ Converter DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support