TPS54331 28V Input, 3.3V Output, 3A Evaluation Module Status: ACTIVE

TPS54331EVM-232


      
         
  TPS54331EVM-232
NameTPS54331 3A SWIFT Converter Evaluation Module
StatusACTIVE
Price (US$)$10.00 
Vout (V)  3.3 
Iout (Max) (A)  
Vin (Min) (V)  
Vin (Max) (V)  28 
Order Options



Product Information

Description

The TPS54331 dc/dc converter is designed to provide up to a 3-A output from an input voltage source of 3.5 V to 28 V. This evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54331 regulator. The switching frequency is internally set at a nominal 570 kHz. The high-side MOSFET is incorporated inside the TPS54331 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFET allows the TPS54331 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54331 provides adjustable slow start and undervoltage lockout inputs. The absolute maximum input voltage is 30 V for the TPS54331EVM-232.

Order Options

 TPS54331EVM-232
Name TPS54331 3A SWIFT Converter Evaluation Module
Status  ACTIVE 
Price (US$) $10.00 
 

Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TPS54331EVM-232 Help

Datasheet

User Guides

    
Related Software
Name Part# Company Software Type
SwitcherPro(TM) Online and Desktop Design Creator and Management Software SWITCHERPRO Texas Instruments Application Software 
Related Devices
Part# Name Product Family
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support