TPS54332 15V Input, 2.5V Output, 3A Evaluation Module Status: ACTIVE

TPS54332EVM-416


      
         
Getting Started Documentation   TPS54332EVM-416 3-A SWIFT Regulator Evaluation Module (PDF 413 KB) 319 views
25 Feb 2009 

  TPS54332EVM-416
Name5V to 15V, 3A, SWIFT(tm) Buck Converter Evaluation Module
StatusACTIVE
Price (US$)$25.00 
Vout (V)  2.5 
Iout (Max) (A)  3.5 
Vin (Min) (V)  
Vin (Max) (V)  15 
Order Options



Product Information

Description

The TPS54332 dc/dc converter is designed to provide up to a 3.5 A output from an input voltage source of 3.5 V to 28 V. Rated input voltage and output current range for the evaluation module are given in Table 1. This evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54332 regulator. The switching frequency is internally set at a 1000 kHz. The high-side MOSFET is incorporated inside the TPS54332 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFET allows the TPS54332 to achieve high efficiencies and helps keep the junction temperature low at high output currents. Thecompensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54332 provides adjustable slow start and undervoltage lockout inputs. The absolute maximum input voltage is 30 V for the TPS54332EVM-416.

Order Options

 TPS54332EVM-416
Name 5V to 15V, 3A, SWIFT(tm) Buck Converter Evaluation Module
Status  ACTIVE 
Price (US$) $25.00 
 

Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS54332EVM-416 Help

Datasheet

User Guides

    
Related Software
Name Part# Company Software Type
SwitcherPro(TM) Online and Desktop Design Creator and Management Software SWITCHERPRO Texas Instruments Application Software 
Related Devices
Part# Name Product Family
TPS54332 3A, 28V Input, 1MHz Step Down SWIFT™ DC/DC Converter with Eco-mode™ DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support