TPS54386 13.2V Input, Dual 5V and 3.3V Output, 2A Evaluation Module Status: ACTIVE

TPS54386EVM


      
         
Getting Started Documentation   Using the TPS54386EVM (HTM 8 KB) 572 views
19 Jul 2007 Read Abstract

  TPS54386EVM
NameTPS54386 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Vout (V)  
Iout (Max) (A)  
Vin (Min) (V)  9.6 
Vin (Max) (V)  13.2 
Order Options



Product Information

Description


View  View TPS54386EVM

The TPS54386EVM evaluation module (EVM) is a dual non-synchronous buck converter providing fixed 5.0-V and 3.3-V output at up to 2 A each from a 12-V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS54386 Dual Non-Synchronous Buck Converter with Integral High-Side FET. TPS54386EVM is designed to use a regulated 12-V (+10% / -20%) bus to produce two regulated power rails, 5.0 V and 3.3 V at up to 2 A of load current each. TPS54386EVM is designed to demonstrate the TPS54386 in a typical 12-V bus system while providing a number of test points to evaluate the performance of the TPS54386 in a given application. The EVM can be modified to other input or output voltages by changing some of the components.

Features

  • 12-V (+10% / -20%) Input Range
  • 5.0-V and 3.3-V Fixed Output Voltage, Adjustable with Resistor Change
  • 2-ADC Steady State Output Current (3 A Peak)
  • 600-kHz Switching Frequency (fixed by TPS54386)
  • Internal Switching MOSFET and External Rectifier Diode
  • Double Sided 2 Active Layer PCB (all components on top side, test point signals routed on internal layers)
  • Active Converter Area Less than 1.8 Square Inches (0.89" x 1.97")
  • Convenient Test Points (used for probing switching waveforms and non-invasive loop response testing)

Order Options

 TPS54386EVM
Name TPS54386 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 

Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS54386EVM Help

Datasheet

User Guides

    
Related Software
Name Part# Company Software Type
SwitcherPro(TM) Online and Desktop Design Creator and Management Software SWITCHERPRO Texas Instruments Application Software 
Related Devices
Part# Name Product Family
TPS54286 Dual 2A Non-Synchronous Step Down SWIFT™ Converter with Integrated High Side MOSFET, 600 kHz DC/DC Converters (Integrated Switch) 
TPS54386 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support