| Related Software |
| Name | Part# | Company | Software Type |
| SwitcherPro(TM) Online and Desktop Design Creator and Management Software | SWITCHERPRO | Texas Instruments | Application Software |
| Related Devices |
| Part# | Name | Product Family |
| TPS54611 | 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 0.9V Output | DC/DC Converters (Integrated Switch) |
| TPS54612 | 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 1.2V Output | DC/DC Converters (Integrated Switch) |
| TPS54613 | 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 1.5V Output | DC/DC Converters (Integrated Switch) |
| TPS54614 | 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 1.8V Output | DC/DC Converters (Integrated Switch) |
| TPS54615 | 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 2.5V Output | DC/DC Converters (Integrated Switch) |
| TPS54616 | 4V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 3.3V Output | DC/DC Converters (Integrated Switch) |
Support and Community
Customer Tags
No Tags are Available for this Part Number