TPS54620 Design Calculator Status: ACTIVE

TPS54620DESIGN-CALC


      
         
  TPS54620DESIGN-CALC
NameTPS54620 Design Calculator
StatusACTIVE
Price (US$)Free 
Order Options


Product Information

Description

TPS54620 Design Calculator Plus Application Note (SLVA352) Calculator Tool calculates the critical external component values for the TPS54620 (4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter). The calculator includes power stage design, feature design as well as Type II and Type III compensation designs using the datasheet equations and application note (SLVA352) equations. The calculator utilizes generic power stage and compensation design algebra which can be modified for most of current-mode step-down DC/DC converters.

Support Software

Order Options

 TPS54620DESIGN-CALC
Name TPS54620 Design Calculator
Status  ACTIVE 
Price (US$) Free 
 

    
Related Tools
Name Part# Company Tool Type
TPS54418 3.3V Input, 1.8V Output, 4A SWIFT™ Converter Evaluation Module TPS54418EVM-375 Texas Instruments Development Boards/EVMs 
TPS54620 8V to 17V, 6A SWIFT™ Converter Evaluation Module TPS54620EVM-374 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
TPS54418 2.95V to 6V Input, 4A, 2MHz Synchronous Step Down SWIFT™ DCDC Converter  DC/DC Converters (Integrated Switch) 
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter  DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support