TPS54620 8V to 17V, 6A SWIFT™ Converter Evaluation Module Status: ACTIVE

TPS54620EVM-374


      
         
Getting Started Documentation   TPS54620EVM-374 6-A, SWIFT Regulator Evaluation Module (PDF 518 KB) 1928 views
19 May 2009 

  TPS54620EVM-374
Name8V to 17V, 6A SWIFT™ Converter Evaluation Module
StatusACTIVE
Price (US$)$25.00 
Vout (V)  3.3 
Iout (Max) (A)  
Vin (Min) (V)  
Vin (Max) (V)  17 
Order Options


Product Information

Description


View  View TPS54620EVM-374

The TPS54620EVM-374 evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54620 regulator. The TPS54620 dc/dc converter is designed to provide up to a 6A output. The TPS54620 implements a split input power rails with separate input voltage inputs for the power stage and control circuitry. The power stage input (PVIN) is rated for 1.6 V to 17 V while the control input (VIN) is rated for 4.5 to 17 V. The TPS54620EVM-374 provides both inputs but is designed and tested using the PVIN connected to VIN. Rated input voltage and output current range for the evaluation module are given in Table 1 of the Users Guide. The switching frequency is externally set at a nominal 480 kHz. The high-side and low-side MOSFETs are incorporated inside the TPS54620 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFET allows the TPS54620 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54620 provides adjustable slow start, tracking and undervoltage lockout inputs. The absolute maximum input voltage is 20V for the TPS54620EVM-374 evaluation module.

What's Included

Order Options

 TPS54620EVM-374
Name 8V to 17V, 6A SWIFT™ Converter Evaluation Module
Status  ACTIVE 
Price (US$) $25.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS54620EVM-374 Help

Datasheet

User Guides

    
Related Software
Name Part# Company Software Type
SwitcherPro(TM) Online and Desktop Design Creator and Management Software SWITCHERPRO Texas Instruments Application Software 
Related Devices
Part# Name Product Family
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter  DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support