TPS55386 13.2V Input, 3.3 & 5V Dual Output, 3A Evaluation Module Status: ACTIVE

TPS55386EVM-363


      
         
  TPS55386EVM-363
Name3A, 12V Input, Dual 5V and 3.3V Output Non-Synchronous SWIFT (tm) Buck Converter Evaluation Module
StatusACTIVE
Price (US$)$25.00 
Vout (V)  
Iout (Max) (A)  
Vin (Min) (V)  9.6 
Vin (Max) (V)  13.2 
Order Options



Product Information

Description

The TPS55383EVM-363 evaluation module (EVM) is a dual non-synchronous buck converter providing fixed 5.0V and 3.3V output at up to 3A each from a 12-V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS55386 600kHz Dual Non-Synchronous Buck Converter with integral high-side FET. TPS55386EVM-363 is designed to use a regulated 12V (+10% /-20%) bus to produce two regulated power rails, 5.0V and 3.3V at up to 3A of load current each. TPS55386EVM-363 is designed to demonstrate the TPS55386 in a typical 12-V bus system while providing a number of test points to evaluate the performance of the TPS55386 in a given application. The EVM can be modified to other input or output voltages by changing some of the components.

Features

  • 12 V +10% /-20% input range
  • 5.0 V and 3.3 V fixed output voltage, adjustable with resistor change
  • 3Adc Steady State Output Current (3A Peak)
  • 600kHz switching frequency (Fixed by TPS55386)
  • Internal switching MOSFET and external Rectifier Diode
  • Double Sided 2 Active Layer PCB with all components on top side (Test Point signals routed on internal layers)
  • Active Converter area of less than 2.5 square inch < 1.15" X 2.15"
  • Convenient test points for probing switching waveforms and non-invasive loop response testing

Order Options

 TPS55386EVM-363
Name 3A, 12V Input, Dual 5V and 3.3V Output Non-Synchronous SWIFT (tm) Buck Converter Evaluation Module
Status  ACTIVE 
Price (US$) $25.00 
 

Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TPS55386EVM-363 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TPS55383 3A, Dual Non-Synchronous Buck Converter w/ High-Side MOSFET and External Compensation, 300 kHz DC/DC Converters (Integrated Switch) 
TPS55386 3A, Dual Non-Synchronous Buck Converter w/ High-Side MOSFET and External Compensation, 600 kHz DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support