TPS60231EVM-047

TPS60231 Evaluation Module

TPS60231EVM-047

Order now

Overview

The Texas Instruments TPS60231EVM-047 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS60231. The TPS60231 is an efficient charge-pump-based current sink that can drive up to three white LEDs with 25mA each.

The EVM is specifically designed and optimized to operate with a single-cell Li-Ion battery input. The default maximum current setting for this EVM is 20mA per LED. If desired, the EVM can easily be modified to supply higher or lower currents by appropriately selecting the ISET resistor, R1. Refer to the datasheet (SLVS544) for more information on adjusting the LED current.

The EVM development tool includes a tested evaluation module (HPA047); a user guide (SBVU009) that contains the schematic, bill of material, components placement, layout and the setup of the EVM; and the TPS60231 data sheet.

The only necessity to use the EVM is a power source, either a DC source or a battery pack with a voltage of 2.7 to 6.0V.

Features
  • Input voltage: 2.7V to 6.0V
  • 3 on-board white LEDs
  • Output current: 20mA per LED
  • On-board jumpers for EN1 and EN2 control (brightness control)


Datasheet
Tested Evaluation Module
User's Guide

Backlight LED drivers
TPS60230 5-channel, current-regulated 125-mA charge pump for white LED backlight in 3x3 QFN TPS60231 3-channel, current-regulated 75-mA charge pump for white LED backlight in 3x3 QFN
Download View video with transcript Video

Order & start development

Evaluation board

TPS60231EVM-047 — TPS60231 Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS60231EVM-047 User's Guide 13 Oct 2004
Certificate TPS60231EVM-047 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS60231: White LED Charge Pump Current Source With PWM Brightness Control datasheet (Rev. A) 08 Feb 2010

Related design resources

Hardware development

EVALUATION BOARD
TPS60230EVM-047 TPS60230EVM-047 Evaluation

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos