Boost: High Efficiency Charge Pump Status: ACTIVE

TPS60302EVM-170


      
         
Getting Started Documentation   TPS6030x EVM-170 Single-Cell Charge Pump Evaluation Module (PDF 91 KB) 661 views
30 Jan 2001 

  TPS60302EVM-170
NameEvaluation Module for Single Cell to 3.3V, 20mA Charge Pump
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The TPS60302EVM-170 is an evaluation tool for the 20mA single cell charge pump TPS60302. With 0.9V to 1.8V input, it delivers a regulated output voltage of 3.3V with up to 20mA of output current. The TPS60302EVM-170 can also be used to evaluate the other devices of the TPS6030x family. The only change that is requied is to replace the TPS60302 with the appropriate device.

Features

  • Input Voltage: 0.9 V to 1.8 V
  • Ouput Voltage: 3.3 V +/- 4 %
  • Output Current: up to 20 mA
  • Push-Pull power good output

The TPS60302EVM-170 can also be used to evaluate the other devices of the TPS6030x family. The only change that is requied is to replace the TPS60302 with the appropriate device.

What's Included

  • Downloadable gerber file
  • User's Guide

Order Options

 TPS60302EVM-170
Name Evaluation Module for Single Cell to 3.3V, 20mA Charge Pump
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS60302EVM-170 Help

Datasheet

User Guides

More Literature

    
Related Devices
Part# Name Product Family
TPS60300 Single-Cell to 3.0V/3.3V, 20mA Dual Output, High Efficiency Charge Pump Inductorless DC/DC Regulators (Charge Pumps) 
TPS60301 Single-Cell to 3.0V/3.3V, 20mA Dual Output, High Efficiency Charge Pump Inductorless DC/DC Regulators (Charge Pumps) 
TPS60302 Single-Cell to 3.0V/3.3V, 20mA Dual Output, High Efficiency Charge Pump Inductorless DC/DC Regulators (Charge Pumps) 
TPS60303 Single-Cell to 3.0V/3.3V, 20mA Dual Output, High Efficiency Charge Pump Inductorless DC/DC Regulators (Charge Pumps) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support