|
|
Product InformationDescriptionThe TPS60400EVM-178 is a evaluation tool for the TPS6040x family of SOT23-5 inverting charge pumps. These devices generate an unregulated negative output voltage from an input voltage in the range of 1.6 V to 5.5 V with an output current of up to 60 mA. Need for use: The EVM does not contain any components. The pcb therefore first has to be populated with the appropriate components. A description of different applications that can be tested using the EVM can be found in the TPS60400EVM users guide. Samples of the TPS6040x family can be ordered over the web. Features
The EVM can be used to evaluate all devices of the TPS6040x family. The board consists of four sections for different applications:
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS60400 | 60mA Charge Pump Voltage Inverter with Variable Switching Frequency | Inductorless DC/DC Regulators (Charge Pumps) | |
| TPS60401 | 60mA Charge Pump Voltage Inverter with Fixed 20kHz Operation | Inductorless DC/DC Regulators (Charge Pumps) | |
| TPS60402 | 60mA Charge Pump Voltage Inverter with Fixed 50kHz Operation | Inductorless DC/DC Regulators (Charge Pumps) | |
| TPS60403 | 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation | Inductorless DC/DC Regulators (Charge Pumps) | |