250-mA Adjustable (0.8V-3.3V) High-Efficiency Step-Down Charge Pump Status: ACTIVE

TPS60500REF-193


      
         
  TPS60500REF-193
Name250-mA Adjustable (0.8V-3.3V) High-Efficiency Step-Down Charge Pump
StatusACTIVE
Price (US$)Free 

Product Information

Description

The TPS60500EVM-193 is an evaluation tool for the high efficiency step-down charge pump TPS60500. The output voltage of the TPS60500 is adjustable in the range of 0.8V to 3.3V. On the EVM, the output voltage is set to 1.5V. The TPS60500 operates from an input voltage of 1.8V to 6.5V. The input voltage must at leat be 1V higher than the output voltage selected. The device delivers up to 250mA of output current.

Technical Documents

Most useful technical documents for TPS60500REF-193 Help

User Guides

More Literature

    
Related Tools
Name Part# Company Tool Type
Evaluation Module for Step-Down Charge Pump TPS60500 TPS60500EVM-193 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
TPS60500 250-mA Adjustable (0.8V-3.3V) High-Efficiency Step-Down Charge Pump Inductorless DC/DC Regulators (Charge Pumps) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support