|
|
Product InformationDescriptionThe TPS61020EVM-025 is an evaluation tool for the TPS61020 inductive step-up converter in QFN-10 package which can supply voltages up to 5.5V from a 0.9-V to 6.5-V input featuring an LDO down-mode regulating the output voltage even if the input voltage exceeds the output voltage level. The TPS61020EVM-025 uses a TPS61020 adjustable output step-up converter and the appropriate external components to provide a 3.3-V output voltage. By replacing the feedback components other voltages can be generated. The EVM can also be used to evaluate other options of the TPS6102x family. Please follow the instructions in the User's Guide of the EVM. What's Included
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS61020 | Adjustable, 1.5-A Switch, 96% Efficient Boost Converter with Down-Mode, QFN-10 | DC/DC Converters (Integrated Switch) | |
| TPS61024 | 3.0-V Output, 1.5-A Switch, 96% Efficient Boost Converter w/ LDO Down-Mode, QFN-10 | DC/DC Converters (Integrated Switch) | |
| TPS61025 | 3.3-V Output, 1.5-A Switch, 96% Efficient Boost Converter w/ LDO Down-Mode, QFN-10 | DC/DC Converters (Integrated Switch) | |
| TPS61027 | 5-V Output, 1.5-A Switch, 96% Efficient Boost Converter w/ LDO Down-Mode, QFN-10 | DC/DC Converters (Integrated Switch) | |