TPS61030 Evaluation Module (QFN Package) Status: ACTIVE

TPS61030EVM-029


      
         
Getting Started Documentation   TPS61030EVM-029 User's Guide (PDF 224 KB) 952 views
31 Oct 2003 

  TPS61030EVM-029
NameTPS61030 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The TPS61030EVM-029 is an evaluation tool for the TPS61030 inductive step-up converter in QFN-16 package which can supply voltages up to 5.5V from a 1.8-V to 5.5-V input. The TPS61030EVM-029 uses a TPS61030 adjustable output step-up converter and the appropriate external components to provide a 5-V output voltage. By replacing the feedback components other voltages can be generated. The EVM can also be used to evaluate other options of the TPS6103x family. Please follow the instructions in the User's Guide of the EVM.

Features

The development tool includes:

  • A tested TPS61030EVM-029 evaluation module with TPS61030RSA IC
  • A user's guide (SBVU006) that contains:
    • Schematic
    • Bill of materials
    • Component placement
    • Layout and setup of the EVM
  • A datasheet of the TPS6103x family of devices (SLUS534C)

Order Options

 TPS61030EVM-029
Name TPS61030 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS61030EVM-029 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TPS61030 Adjustable, 4-A Switch, 96% Efficient Boost Converter w/20µA Iq in TSSOP-16 DC/DC Converters (Integrated Switch) 
TPS61031 3.3-V Output, 1-A, 96% Efficient Boost Converter w/20uA Iq in TSSOP-16 DC/DC Converters (Integrated Switch) 
TPS61032 5-V Output, 1-A, 96% Efficient Boost Converter w/20uA Iq in TSSOP-16 DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support