|
|
Product InformationDescriptionThe TPS61030EVM-208 is an evaluation tool for the TPS61030 inductive boost converter in a TSSOP-16 package that can supply voltages up to 5.5 V from input voltages in the range of 1.8 V to 5.5 V. The EVM is configured to supply an output voltage of 5 V at up to 1000 mA. The EVM can also be used to supply other output voltages by simply changing the feedback resistor divider. Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS61030 | Adjustable, 4-A Switch, 96% Efficient Boost Converter w/20µA Iq in TSSOP-16 | DC/DC Converters (Integrated Switch) | |
| TPS61031 | 3.3-V Output, 1-A, 96% Efficient Boost Converter w/20uA Iq in TSSOP-16 | DC/DC Converters (Integrated Switch) | |
| TPS61032 | 5-V Output, 1-A, 96% Efficient Boost Converter w/20uA Iq in TSSOP-16 | DC/DC Converters (Integrated Switch) | |