|
|
Product InformationDescriptionThe TPS61032EVM-208 is an evaluation tool for the TPS61032 inductive boost converter in a TSSOP-16 package that can supply an output voltage of 5V at up to 1000 mA from input voltages in the range of 1.8V to 5.5V. Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS61030 | Adjustable, 4-A Switch, 96% Efficient Boost Converter w/20µA Iq in TSSOP-16 | DC/DC Converters (Integrated Switch) | |
| TPS61031 | 3.3-V Output, 1-A, 96% Efficient Boost Converter w/20uA Iq in TSSOP-16 | DC/DC Converters (Integrated Switch) | |
| TPS61032 | 5-V Output, 1-A, 96% Efficient Boost Converter w/20uA Iq in TSSOP-16 | DC/DC Converters (Integrated Switch) | |