TPS61042 EVM for Constant-Current White LED Supply w/ PWM Brightness Ctrl Status: ACTIVE

TPS61042EVM-226


      
         
Getting Started Documentation   TPS61042EVM-226 White Light LED Bias Supply EVM (HTM 8 KB) 736 views
13 Sep 2002 Read Abstract

  TPS61042EVM-226
NameTPS61042 EVM for Constant-Current White LED Supply w/ PWM Brightness Ctrl
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The TPS61042EVM-226 is an evaluation tool for the TPS61042 inductive boost converter in 3x3mm2 QFN that can supply voltages up to 28V from input voltages in the range of 1.8V to 6V. The EVM is configured to supply a 20-mA bias current to 4 on-board white LEDs. The EVM can also be used to evaluate the PWM brightness control feature of the TPS61042.

Order Options

 TPS61042EVM-226
Name TPS61042 EVM for Constant-Current White LED Supply w/ PWM Brightness Ctrl
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS61042EVM-226 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TPS61042 30-V, 500-mA Switch Boost Converter in QFN-8 for White LED Applications Lighting and Display Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support